IESNA:LM-63-2002
[TEST]P1506942
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-722-U-T4LG
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 70CRI 2200K FIXTURE w/ TYPE IV LOW GLARE DISTRIBUTION FIXTURE
[LAMP] (26) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5605.3
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 34 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1332.8 1358.2 1387.4 1370.9 1219.8 974.8 869.5 847.9 846.6 847.9 861.9 884.7 932.9 987.5 1078.9 1197.0 1337.9 1491.4 
1688.2 1926.8 2195.9 2465.0 2685.9 2877.5 3050.2 2975.3 2655.4 2230.2 1222.4 459.5 220.9 132.0 78.7 45.7 22.8 5.1 
0.0 
1332.8 1365.8 1388.6 1375.9 1223.6 981.2 869.5 846.6 842.8 847.9 859.3 886.0 934.2 993.9 1085.3 1202.0 1349.3 1502.9 
1685.7 1929.4 2202.3 2468.8 2684.6 2885.2 3067.9 3008.3 2699.8 2283.5 1354.4 491.2 236.1 142.2 87.6 49.5 24.1 5.1 
0.0 
1332.8 1356.9 1383.6 1378.5 1252.8 1014.2 879.6 853.0 855.5 865.7 884.7 920.3 974.8 1043.4 1141.1 1256.6 1407.7 1562.5 
1741.5 1964.9 2232.7 2509.4 2757.0 2979.1 3244.4 3291.3 3059.1 2671.9 1931.9 837.7 364.3 227.2 138.4 72.4 33.0 
5.1 0.0 
1332.8 1353.1 1387.4 1392.4 1316.3 1096.7 926.6 880.9 887.3 911.4 940.6 987.5 1043.4 1123.3 1224.9 1358.2 1506.7 
1671.7 1855.7 2057.6 2300.0 2580.5 2866.1 3168.2 3527.4 3843.5 3797.8 3411.9 2901.7 1950.9 887.3 515.3 293.2 
132.0 57.1 6.3 0.0 
1332.8 1354.4 1386.1 1396.2 1364.5 1209.7 1018.0 929.1 929.1 959.6 1006.6 1062.4 1129.7 1216.0 1327.7 1467.3 1617.1 
1773.2 1975.1 2180.7 2432.0 2708.7 3022.2 3365.0 3744.5 4141.8 4343.6 3929.8 3147.9 2331.7 1273.1 501.4 302.1 
191.7 95.2 8.9 0.0 
1332.8 1355.6 1384.8 1403.9 1373.4 1233.8 1037.0 940.6 939.3 968.5 1012.9 1075.1 1146.2 1224.9 1340.4 1480.0 1624.7 
1796.1 1983.9 2201.0 2446.0 2718.9 3015.9 3359.9 3714.0 4074.5 4301.7 3839.7 3022.2 2176.9 1186.8 460.8 267.8 
176.4 72.4 8.9 0.0 
1332.8 1349.3 1384.8 1408.9 1420.4 1383.6 1257.9 1113.2 1045.9 1058.6 1110.7 1183.0 1266.8 1369.6 1495.3 1634.9 1787.2 
1952.2 2128.6 2312.7 2479.0 2646.5 2811.5 2988.0 3019.7 2824.2 2468.8 1917.9 1109.4 421.4 206.9 126.9 77.4 44.4 
19.0 2.5 0.0 
1332.8 1350.6 1383.6 1411.5 1447.0 1473.7 1481.3 1441.9 1373.4 1316.3 1313.7 1368.3 1449.6 1571.4 1712.3 
1862.1 2006.8 2160.4 2287.3 2396.5 2472.6 2531.0 2486.6 2251.8 1897.6 1469.9 924.1 486.1 229.7 148.5 110.4 85.0 
59.7 35.5 16.5 1.3 0.0 
1332.8 1342.9 1367.1 1398.8 1438.1 1494.0 1553.6 1624.7 1680.6 1726.3 1765.6 1813.9 1882.4 1985.2 2110.9 
2237.8 2374.9 2486.6 2553.9 2593.2 2617.3 2527.2 2245.4 1834.2 1426.7 966.0 509.0 237.4 172.6 144.7 124.4 100.3 
69.8 50.8 24.1 1.3 0.0 
1332.8 1342.9 1363.2 1388.6 1433.1 1495.3 1562.5 1640.0 1728.8 1821.5 1925.6 2039.8 2162.9 2286.0 2410.4 
2509.4 2578.0 2608.4 2583.1 2562.8 2519.6 2345.7 2075.3 1755.5 1374.7 919.0 558.5 368.1 229.7 170.1 133.3 95.2 
60.9 40.6 17.8 1.3 0.0 
1332.8 1336.6 1356.9 1372.1 1405.1 1454.6 1513.0 1576.5 1640.0 1707.2 1788.5 1867.2 1952.2 2043.6 2114.7 
2178.1 2203.5 2183.2 2162.9 2140.1 2149.0 2129.9 2044.9 1906.5 1632.3 1153.8 776.8 482.3 288.1 208.2 151.0 88.9 
54.6 30.5 10.2 1.3 0.0 
1332.8 1335.3 1348.0 1359.4 1391.2 1433.1 1483.8 1528.3 1568.9 1612.0 1653.9 1695.8 1744.0 1777.0 1808.8 
1825.3 1829.1 1803.7 1773.2 1747.9 1768.2 1785.9 1756.7 1669.2 1476.2 1114.5 814.9 526.8 322.4 228.5 163.7 96.5 
62.2 31.7 8.9 1.3 0.0 
1332.8 1337.9 1342.9 1354.4 1370.9 1405.1 1440.7 1461.0 1471.1 1477.5 1464.8 1461.0 1449.6 1438.1 1428.0 
1417.8 1417.8 1403.9 1384.8 1364.5 1370.9 1395.0 1396.2 1358.2 1224.9 941.8 723.5 491.2 333.8 246.2 182.8 116.8 
69.8 36.8 11.4 1.3 0.0 
1332.8 1329.0 1325.2 1323.9 1315.0 1298.5 1259.2 1188.1 1096.7 1005.3 930.4 879.6 831.4 788.2 750.2 723.5 721.0 733.7 
745.1 724.8 690.5 649.9 575.0 496.3 424.0 363.0 326.2 280.5 234.8 201.8 166.3 118.0 83.8 54.6 25.4 0.0 0.0 
1332.8 1318.8 1302.3 1273.1 1204.6 1085.3 935.5 827.6 781.9 756.5 736.2 709.5 674.0 635.9 597.8 568.7 548.3 535.7 
517.9 484.9 437.9 392.2 341.4 302.1 276.7 247.5 224.7 203.1 179.0 156.1 128.2 99.0 63.5 40.6 17.8 0.0 0.0 
1332.8 1316.3 1282.0 1204.6 1040.8 837.7 743.8 724.8 728.6 737.5 733.7 715.9 676.5 635.9 599.1 563.6 526.8 488.7 441.7 
393.5 349.1 311.0 284.3 261.5 239.9 219.6 200.6 182.8 165.0 140.9 119.3 90.1 63.5 38.1 15.2 1.3 0.0 
1332.8 1308.7 1259.2 1109.4 860.6 723.5 699.4 712.1 734.9 756.5 760.3 737.5 703.2 663.9 625.8 591.5 558.5 511.5 459.5 
406.2 357.9 319.9 291.9 269.1 248.8 231.0 214.5 194.2 162.5 135.8 116.8 104.1 90.1 67.3 35.5 5.1 0.0 
1332.8 1311.2 1232.5 1010.4 760.3 688.0 691.8 719.7 752.7 775.6 781.9 762.9 729.9 696.9 660.0 614.3 568.7 523.0 477.3 
425.2 378.3 340.2 311.0 286.9 266.6 243.7 204.4 180.2 165.0 147.2 137.1 146.0 159.9 157.4 118.0 14.0 0.0 
1332.8 1306.1 1202.0 920.3 704.5 675.3 693.0 726.0 759.1 784.4 793.3 778.1 756.5 729.9 695.6 643.5 589.0 533.1 478.5 
425.2 366.8 322.4 289.4 265.3 243.7 206.9 184.1 170.1 154.9 140.9 140.9 162.5 198.0 189.1 142.2 2.5 0.0 
1332.8 1298.5 1180.5 858.1 685.4 668.9 693.0 726.0 760.3 787.0 795.9 788.2 776.8 759.1 732.4 682.9 624.5 556.0 488.7 
420.1 355.4 299.6 267.8 245.0 217.1 184.1 168.8 153.6 137.1 128.2 132.0 156.1 170.1 187.9 126.9 2.5 0.0 
1332.8 1299.8 1171.6 835.2 675.3 666.4 694.3 727.3 759.1 788.2 795.9 789.5 785.7 776.8 754.0 718.4 662.6 587.7 496.3 
404.9 323.7 274.2 252.6 243.7 205.6 179.0 163.7 151.0 140.9 132.0 134.5 148.5 151.0 167.5 92.7 2.5 0.0 
1332.8 1301.1 1179.2 840.3 676.5 668.9 694.3 726.0 759.1 789.5 797.1 790.8 785.7 780.6 764.1 727.3 676.5 599.1 503.9 
399.8 319.9 270.4 250.1 250.1 209.4 173.9 161.2 154.9 146.0 137.1 138.4 144.7 148.5 163.7 93.9 2.5 0.0 
